VQZ200·300 Series 3 Port Solenoid Valve Base Mounted Single Unit
Option configuration
Reset
Details
Series
-- Please select --
2(VQZ200 Body Width 15 mm)
3(VQZ300 Body Width 18 mm)
1
Type Of Actuation
-- Please select --
1(Metal Seal N.C.)
2(Metal Seal N.O.)
3(Rubber Seal N.C.)
4(Rubber Seal N.O.)
2
Function
-- Please select --
-(Standard)
R(External Pilot)
B(Quick Response Type)
BR(High Speed Response/External BR Pilot Type)
K(High Pressure Type(Metal Seal Type Only))
KR(High Pressure/External Pilot Type(Metal Seal Type Only))
3
Coil Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
4
Electrical Entry
-- Please select --
G(Grommet Lead Wire Length 300 mm (DC Specification))
L(L-type Plug Connector With Lead Wire (Length 300 mm))
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire (Length 300 mm))
MO(M-type Plug Connector Without Connector)
Y(DIN Terminal)
YO(DIN Terminal Without Connector)
YOS(Din Terminal With Surge Voltage Suppressor,Without Connector (Dc Specification))
YS(Din Terminal With Surge Voltage Suppressor (Dc Specification))
YZ(Din Terminal With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Slotted Locking Type (Tool Required))
6
IP65 Compliant
-- Please select --
-(—)
W(Compliant)
7
Bore Size
-- Please select --
-(Without Sub-plate)
01(Rc1/8)
02(Rc1/4)
03(Rc3/8)
8
Thread Type
-- Please select --
-(Rc or None)
T(NPTF)
F(G)
N(NPT)
9
Made To Order
-- Please select --
-(Standard)
X30(Pilot Valve Common Exhaust)
X90(Main Valve Fluororubber Specifications)
X113(All Fluoro-rubber)
10
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
11
-- UnSelected
-- Selected
-- Selection invalid