VQZ200·300 Series 3 Port Solenoid Valve Body Ported Single Unit
Option configuration
Reset
Details
Series
-- Please select --
2(VQZ200 Body Width 15 mm)
3(VQZ300 Body Width 18 mm)
1
Type Of Actuation
-- Please select --
1(Metal Seal N.C.)
2(Metal Seal N.O.)
3(Rubber Seal N.C.)
4(Rubber Seal N.O.)
2
Function
-- Please select --
-(Standard)
R(External Pilot)
B(Quick Response Type)
BR(High Speed Response/External BR Pilot Type)
K(High Pressure Type(Metal Seal Type Only))
KR(High Pressure/External Pilot Type(Metal Seal Type Only))
3
Coil Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
4
Electrical Entry
-- Please select --
G(Grommet Lead Wire Length 300 mm (DC Specification))
L(L-type Plug Connector With Lead Wire (Length 300 mm))
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire (Length 300 mm))
MO(M-type Plug Connector Without Connector)
Y(DIN Terminal)
YO(DIN Terminal Without Connector)
YOS(DIN Terminal Without Connector (DC Specification))
YS(DIN Terminal (DC Specification))
YZ(DIN Terminal)
5
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Slotted Locking Type (Tool Required))
6
IP65 Compliant
-- Please select --
-(—)
W(Compliant)
7
Port Size 2(A) Port
-- Please select --
02(Rc1/4)
C10(Φ10 One-touch Fitting)
C4(Φ4 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
M5(M5 Thread)
N11(Φ3/8"One-touch Fitting)
N3(Φ5/32"One-touch Fitting)
N7(Φ1/4"One-touch Fitting)
N9(Φ5/16"One-touch Fitting)
8
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
9
Option
-- Please select --
-(None)
F(With Bracket)
10
Made To Order
-- Please select --
-(Standard)
X30(Pilot Valve Common Exhaust)
X90(Main Valve Fluororubber Specifications)
X113(All Fluoro-rubber)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid