VQZ2000 Series 5 Port Solenoid Valve Base Mounted Compact Body Type With Restrictor Valve Part No
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
1
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
2
Restrictor
-- Please select --
-(None)
S(With)
3
Function
-- Please select --
-(Standard Type)
K(High Pressure Type Metal Seal Type Only)
4
Coil Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 115 VAC 50/60Hz)
4(220 VAC 230 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
5
Electrical Entry
-- Please select --
G(Grommet DC Specification)
L(L-type Plug Connector With Lead Wire)
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire)
MO(M-type Plug Connector Without Connector)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Slotted Locking Type (Tool Required))
7
Bore Size
-- Please select --
-(Without Sub-plate)
01(Rc1/8)
N1(Φ1/8"One-touch Fitting)
N3(Φ5/32"One-touch Fitting)
N7(Φ1/4"One-touch Fitting)
8
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid