VQZ1000·2000·3000 Series 5 Port Solenoid Valve Body Ported Plug Lead Unit Single Unit
Option configuration
Reset
Details
Series
-- Please select --
1(VQZ1000 Body Width 10 mm)
2(VQZ2000 Body Width 15 mm)
3(VQZ3000 Body Width 18 mm)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
8(3 Port For Mixture Mounting N.C.)
9(3 Port For Mixture Mounting N.O.)
2
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
3
Function
-- Please select --
-(Standard Type)
R(External Pilot)
B(Quick Response Type)
BR(High Speed Response/External Pilot Type)
K(High Pressure Type Metal Seal Type Only)
KR(High Pressure/External Pilot Type Metal Seal Type Only)
4
Coil Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC [115 VAC] (50/60 Hz))
4(220 VAC [230 VAC] (50/60 Hz))
5(24 VDC)
6(12 VDC)
5
Electrical Entry
-- Please select --
G(Grommet(DC Specification))
L(L-type Plug Connector With Lead Wire)
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire)
MO(M-type Plug Connector Without Connector)
Y(DIN Terminal)
YO(DIN Terminal Without Connector)
YOS(DIN Terminal Without Connector (DC Specification))
YS(DIN Terminal (DC Specification))
YZ(DIN Terminal)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Slotted Locking Type (Tool Required))
7
IP65 Compliant
-- Please select --
-(—)
W(Compliant)
8
Bore Size
-- Please select --
02(Rc1/4)
C10(Φ10 One-touch Fitting)
C3(Φ3.2 One-touch Fitting)
C4(Φ4 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
M5(M5 Thread)
N1(Φ1/8"One-touch Fitting)
N11(Φ3/8"One-touch Fitting)
N3(Φ5/32"One-touch Fitting)
N7(Φ1/4"One-touch Fitting)
N9(Φ5/16"One-touch Fitting)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
Bracket
-- Please select --
-(Without Bracket)
F(With Bracket)
11
Made To Order
-- Please select --
-(Standard)
X30(Pilot Valve Common Exhaust)
X90(Main Valve Fluoro-Rubber)
X113(All Fluoro-rubber)
12
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
13
-- UnSelected
-- Selected
-- Selection invalid