VQZ100 Series 3 Port Solenoid Valve Body Ported Single Unit
Option configuration
Reset
Details
Function
-- Please select --
-(Standard)
R(External Pilot)
K(High Pressure Type)
KR(High Pressure/External Pilot Type)
1
Coil Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
2
Electrical Entry
-- Please select --
G(Grommet Lead Wire Length 300 mm (DC Specification))
L(L-type Plug Connector With Lead Wire (Length 300 mm))
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire (Length 300 mm))
MO(M-type Plug Connector Without Connector)
3
Manual Override
-- Please select --
-(Non-locking Push Type)
B(Slotted Locking Type (Tool Required))
4
Port Size 2(A) Port
-- Please select --
C3(Φ3.2 One-touch Fitting)
C4(Φ4 One-touch Fitting)
C6(Φ6 One-touch Fitting)
M5(M5 Thread (Replaceable Type))
N1(One-touch Fitting For Φ1/8")
N3(One-touch Fitting For Φ5/32")
N7(One-touch Fitting For Φ1/4")
5
Option
-- Please select --
-(None)
F(With Bracket)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid