VQZ200·300-X3 Series 3 Port Solenoid Valve Base Mounted Plug Lead Unit White Vaseline Specification Single Unit
Option configuration
Reset
Details
Series
-- Please select --
2(VQZ200 Body Width 15 mm)
3(VQZ300 Body Width 18 mm)
1
Type Of Actuation
-- Please select --
1(Metal Seal N.C.)
2(Metal Seal N.O.)
3(Rubber Seal N.C.)
4(Rubber Seal N.O.)
2
Body Style
-- Please select --
5(Body Mounted)
3
Function
-- Please select --
-(Standard)
R(External Pilot Type)
B(High Speed Response Type)
BR(High Speed Response/External Pilot Type)
K(High Pressure Type(Metal Seal Type Only))
KR(High Pressure/External Pilot Type(Metal Seal Type Only))
4
Coil Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC[115 VAC] 50/60Hz)
4(220 VAC[230 VAC] 50/60Hz)
5(24 VDC)
6(12 VDC)
5
Electrical Entry
-- Please select --
G(Grommet Lead Wire Length 300 mm (DC Specification))
L(L-type Plug Connector With Lead Wire (Length 300 mm))
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire (Length 300 mm))
MO(M-type Plug Connector Without Connector)
Y(DIN Terminal)
YO(DIN Terminal Without Connector)
YOS(Din Terminal With Surge Voltage Suppressor,Without Connector (Dc Specification))
YS(Din Terminal With Surge Voltage Suppressor (Dc Specification))
YZ(Din Terminal With Light/Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Locking Type (Tool Required))
7
IP65 Compliant
-- Please select --
-(—)
W(Compliant)
8
Port Size
-- Please select --
-(Without Sub-plate)
01(Rc1/8)
02(Rc1/4)
03(Rc3/8)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
Made To Order
-- Please select --
X3(White Vaseline)
11
-- UnSelected
-- Selected
-- Selection invalid