VQD1000-V Series Vacuum/Release Unit
Option configuration
Reset
Details
Valve Type
-- Please select --
-(N.O.)
C(N.C.)
1
Volume Of Release Air Tank
-- Please select --
-(0.8cm3)
L(3.2cm3)
2
Number Of Stations
-- Please select --
01(1 Unit (1 Station))
02(2 Units (2 Stations))
03(3 Units (3 Stations))
04(4 Units (4 Stations))
05(5 Units (5 Stations))
06(6 Units (6 Stations))
07(7 Units (7 Stations))
08(8 Units (8 Stations))
09(9 Units (9 Stations))
10(10 Units (10 Stations))
3
Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
4
Electrical Entry
-- Please select --
-(L Plug Connector)
LO(Without L Plug Connector)
M(M Plug Connector)
MO(Without M Plug Connector)
5
Blanking Plate
-- Please select --
-(Without Blanking Plate)
B1(1 Set)
B2(2 Sets)
B3(3 Sets)
B4(4 Sets)
B5(5 Sets)
B6(6 Sets)
B7(7 Sets)
B8(8 Sets)
B9(9 Sets)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid