VQD1000 Series 4 Port Solenoid Valve Direct Operated Poppet Type
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Single Type)
2(Latching Type)
1
Body Type
-- Please select --
2(Body Ported (Single Unit))
3(Body Ported (Manifold))
5(Base Mounted)
2
Valve Option
-- Please select --
-(Standard)
NU(For Large Flow(-COM))
NW(For Large Flow,Vacuum(-COM))
U(For Large Flow)
V(For Vacuum)
W(For Large Flow,Vacuum)
3
Rated Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
4
Electrical Entry
-- Please select --
L(Plug Lead Type L Plug Connector,With Lead Wire With Light/Surge Voltage Suppressor)
LO(Plug Lead Type L Plug Connector,Without Connector With Light/Surge Voltage Suppressor)
M(Plug Lead Type M Plug Connector,With Lead Wire With Light/Surge Voltage Suppressor)
MO(Plug Lead Type M Plug Connector,Without Connector With Light/Surge Voltage Suppressor)
5
Bore Size
-- Please select --
-(Without Sub-Plate(For Manifold))
M5(M5 Thread)
6
Made To Order
-- Please select --
-(Standard)
X16(Fluid-Contact Part: Oil-Free)
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid