VQC5000 Series 5 Port Solenoid Valve Base Mounted Plug-in: Single Unit
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
6(3 Position Double Check)
1
Body
-- Please select --
0(Plug-in Sub-plate)
2
Seal Method
-- Please select --
0(Metal Seal)
1(Rubber Seal)
3
Function
-- Please select --
-(Standard (0.95 W))
R(External Pilot)
RY(ExternAL Pilot, Low Wattage Type (0.4 W))
Y(Low Wattage Type (0.4 W))
4
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Yes)
E(Without Light, With Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Locking Type (Tool Required))
C(Locking Type(Manual))
7
Porting Specifications
-- Please select --
-(Side Ported)
B(Bottom Ported)
8
Bore Size
-- Please select --
-(Without Sub-plate(For Manifold))
04(1/2)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
-- UnSelected
-- Selected
-- Selection invalid