VQC4000 Series 5 Port Solenoid Valve Plug-in:Single Unit Base Mounted Valves
Option configuration
Reset
Details
Series
-- Please select --
4(VQC4000)
1
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
6(3 Position Double Check)
2
Body
-- Please select --
0(Plug-in Sub-plate)
3
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
4
Function
-- Please select --
-(Standard(0.95W))
R(External Pilot)
RY(ExternAL Pilot, Low Wattage Type (0.4W))
Y(Low Wattage Type (0.4W))
5
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
6
Light/Surge Voltage Suppressor
-- Please select --
-(None)
E(Without Light, With Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Locking Type (Tool Required))
C(Locking Type (Manual))
8
Porting Specifications
-- Please select --
-(Side Ported)
B(Bottom Ported)
9
Port Size
-- Please select --
-(Without Sub-plate(For Manifold))
02(1/4)
03(3/8)
10
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
11
-- UnSelected
-- Selected
-- Selection invalid