VQC2000 Series 5 Port Solenoid Valve Base Mounted Plug-in Unit How To Order Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double(Metal/Rubber))
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4-Position Dual 3-Port Valve N.C./N.C.)
B(4-Position Dual 3-Port Valve N.O./N.O.)
C(4-position Dual 3-port Valve N.C./N.O.)
1
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
2
Function
-- Please select --
-(Standard (0.4W))
NR(Negative Common+External Pilot)
R(External Pilot)
B(Quick Response Type (0.95W))
BN(Quick Response Type (0.95W)+Negative Common)
BNR(Quick Response Type (0.95W)+Negative Common+External Pilot)
BR(Quick Response Type (0.95W)+External Pilot)
K(High Pressure Type (1.0MPa,0.95W))
KN(High Pressure Type (1.0MPa,0.95W)+Negative Common)
KNR(High Pressure Type (1.0MPa,0.95W)+Negative Common+External Pilot)
KR(High Pressure Type (1.0MPa,0.95W)+External Pilot)
N(Negative Common)
3
Coil Voltage
-- Please select --
5(24 VDC)
6(12 VDC)
4
Light/Surge Voltage Suppressor
-- Please select --
-(Yes)
E(None (Non-Polar))
5
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Locking Type (Tool Required))
C(Locking Type (Manual))
D(Slide Locking Type (Manual type))
6
-- UnSelected
-- Selected
-- Selection invalid