VQ7-8 Series 5 Port Solenoid Valve ISO Standard Solenoid Valve Size 2/Single Unit
Option configuration
Reset
Details
Passage Symbol
-- Please select --
FG(2 Position)
FHG(3 Position Closed Center)
FIG(3 Position Pressure Center)
FJG(3 Position Exhaust Center)
FPG(3 Position Double Check)
YZ(Reverse Pressure)
1
Number Of Solenoids
-- Please select --
D(Double)
S(Single)
2
Coil Rated
-- Please select --
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
3(24 VDC)
4(12 VDC)
5(110 VAC 50/60 Hz)
6(220 VAC 50/60 Hz)
3
Option
-- Please select --
-(None)
Z(Light/Surge Voltage Suppresor)
N(With Indicator Light)
4
Pilot Exhaust
-- Please select --
-(Common Exhaust)
V(Individual Exhaust)
5
Seal
-- Please select --
-(Metal Seal)
R(Rubber Seal)
6
Sub-Plate Port Size
-- Please select --
-(Without Sub-plate)
A03(Side Ported 3/8)
A04(Side Ported 1/2)
A06D(Side Ported 3/4)
B03(Bottom Ported 3/8)
B04(Bottom Ported 1/2)
B06(Bottom Ported 3/4)
7
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
8
Connector
-- Please select --
-(DIN Terminal Block With Connector)
O(DIN Terminal Block Without Connector)
SC(Pre-Wired Connector)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid