VQ7-6.jpg
VQ7-6 Series 5 Port Solenoid Valve ISO Standard Solenoid Valve Size1/Single Unit
Option configuration
Passage Symbol
1
Number Of Solenoids
2
Coil Rated
3
Option
4
Pilot Exhaust
5
Seal
6
Sub-Plate Port Size
7
Thread Type
8
Connector
9
CE-compliant
10
-- UnSelected -- Selected -- Selection invalid