VQ5000 Series Base Mounted Plug-in/Plug Lead:Single Unit Plug-in
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
6(3 Position Double Check)
1
Body Type
-- Please select --
0(Plug-in Sub-plate)
2
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
3
Function
-- Please select --
-(Standard (0.95 W))
R(External Pilot)
RY(External Pilot;Low Wattage Type (0.4 W))
Y(Low Wattage Type (0.4 W))
4
Coil Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
5
Light/Surge Voltage Suppressor
-- Please select --
-(Yes)
E(Without Light/With Surge Voltage Suppressor)
6
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Slotted Locking Type (Tool Required))
C(Locking Type(Manual))
7
Enclosure
-- Please select --
-(Dust-protected)
W(Dust-tight/Water-jet-proof (IP65))
8
Porting Specifications
-- Please select --
-(Side Ported)
B(Bottom Ported)
9
Port Size
-- Please select --
-(Without Sub-Plate(For Manifold))
04(1/2)
10
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
11
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
12
-- UnSelected
-- Selected
-- Selection invalid