VQ45-1.jpg
VQ4000 Series Base Mounted Plug-in/Plug Lead:Single Unit Plug lead
Option configuration
Type Of Actuation
1
Body
2
Seal
3
Function
4
Coil Voltage
5
Electrical Entry
6
Light/Surge Voltage Suppressor
7
Manual Override
8
Enclosure
9
Porting Specifications
10
Bore Size
11
Thread Type
12
CE-compliant
13
-- UnSelected -- Selected -- Selection invalid