VQ4000 Series Base Mounted Plug-in/Plug Lead:Single Unit Plug lead
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
6(3 Position Double Check)
1
Body
-- Please select --
5(Plug Lead Sub-plate)
2
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
3
Function
-- Please select --
-(Standard (0.95 W))
R(External Pilot)
RY(External Pilot;Low Wattage Type (0.4 W))
Y(Low Wattage Type (0.4 W))
4
Coil Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
5
Electrical Entry
-- Please select --
G(Grommet:Lead Wire Length 0.6 m)
H(Grommet:Lead Wire Length 1.5 m)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Yes)
E(Without Light/With Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Slotted Locking Type (Tool Required))
C(Locking Type(Manual))
8
Enclosure
-- Please select --
-(Dust-protected)
W(Dust-tight/Water-jet-proof (IP65))
9
Porting Specifications
-- Please select --
-(Side Ported)
B(Bottom Ported)
10
Bore Size
-- Please select --
-(Without Sub-Plate(For Manifold))
02(1/4)
03(3/8)
11
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
12
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
13
-- UnSelected
-- Selected
-- Selection invalid