VQ20·30 Series Pilot Operated For Dry Air 2 Port Solenoid Valve Single Unit
Option configuration
Reset
Details
Series/Orifice Diameter
-- Please select --
2(VQ20)
3(VQ30)
1
Body Type
-- Please select --
A(Single Unit)
M(For Manifold)
2
Coil Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
9(Other Special Voltage)
3
Electrical Entry
-- Please select --
G(Grommet)
Y(DIN Terminal)
YO(DIN Terminal Without Connector)
4
Electricity Circuit
-- Please select --
-(DC Voltage:With Power-Saving Circuit(With Surge Voltage Suppressor Protection Circuit);AC Voltage:With Full Wave Rectifier Circuit(With Surge Voltage Suppressor Protection Circuit))
Z(DC Voltage:With Power-Saving Circuit(With Light/Surge Voltage Suppressor Protection Circuit);AC Voltage:With Full Wave Rectifier Circuit(With Light/Surge Voltage Suppressor Protection Circuit))
H(DC Coltage:High Speed Response Type(Without Energy-Saving, Light/Surge Voltage Suppressor Circuit);AC Voltage:—)
5
Manual Override
-- Please select --
-(None)
B(Slotted Locking Type(Tool Required))
6
Bore Size
-- Please select --
C10(Φ10 One-touch Fitting)
C12(Φ12 One-touch Fitting)
C6(Φ6 One-touch Fitting)
C8(Φ8 One-touch Fitting)
7
Option
-- Please select --
-(None)
F(Bracket)
L(Type L)
LF(L-Bracket)
8
Made To Order
-- Please select --
-(Standard)
X2(Oil-free Specifications)
X5(Seal Material Fluororubber Specifications)
X23(Seal Material Fluororubber/Oil-Free Specifications)
9
CE-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
10
-- UnSelected
-- Selected
-- Selection invalid