VQ2000 Series Sub-plate Single Unit VQ2000 Only
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4-Position Dual 3-Port Valve N.C./N.C.)
B(4-Position Dual 3-Port Valve N.O./N.O.)
C(4-position Dual 3-port Valve N.C./N.O.)
1
Seal Method
-- Please select --
0(Metal Seal)
1(Rubber Seal)
2
Coil Voltage
-- Please select --
1(100 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
3
Enclosure
-- Please select --
-(Dust-protected)
W(IP65 (Dust-tight,Water-jet-proof))
4
Port Size
-- Please select --
02(1/4)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid