Solenoid Valve For ZQ/ZA Series
Option configuration
Reset
Details
Function
-- Please select --
-(Standard (DC:1W))
Y(Low wattage type (0.5 W);AC type: Not applicable)
L(Latching Positive Common)
N(Latching Negative Common)
1
Solenoid Valve Rated Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
2
Electrical Entry
-- Please select --
G(Grommet,With 0.3M Lead Wire(Latching/Ac Type:Not Applicable))
L(L Plug Connector Lead Wire Length 0.3 m)
LO(L Plug Connector Without Connector)
M(M Plug Connector Lead Wire Length 0.3 m)
MO(M Plug Connector Without Connector With Light/Surge Voltage Suppressor)
3
Manual Override
-- Please select --
-(Non-Locking Push Type Latching Type:Push-Locking Type)
B(Locking Type)
4
-- UnSelected
-- Selected
-- Selection invalid