VQ100 Series 3 Port Solenoid Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(Normally Closed)
2(Normally Open)
1
Function
-- Please select --
-(Standard(1W))
H(High Pressure Type(1.5W))
Y(Low Wattage Type(0.5W))
L(Latching Type Positive Common)
N(Latching Type Negative Common)
U(High Flow Type)
2
Coil Rated Voltage
-- Please select --
1(100 VAC(50/60Hz))
2(200 VAC(50/60Hz))
3(110 VAC(50/60Hz))
4(220 VAC(50/60Hz))
5(24 VDC)
6(12 VDC)
3
Electrical Entry
-- Please select --
F(Plug-in With Light/Surge Voltage Suppressor(Dedecated For The Plug-in With Light Manifold))
L(L Plug Connector With Lead Wire Length With Light/Surge Voltage Suppressor)
LO(L Plug Connector Without Connector With Light/Surge Voltage Suppressor)
M(M Plug Connector With Lead Wire Length With Light/Surge Voltage Suppressor)
MO(M Plug Connector Without Connector With Light/Surge Voltage Suppressor)
G(Grommet)
4
Manual Override
-- Please select --
-(Non-locking Push Type(Tool Required)/Latching Type:Push-lock Type(Tool Required))
B(Locking Slotted Type)
5
Bore Size
-- Please select --
-(Without Sub-plate)
M3(M3 Port With Sub-plate)
M5(M5 Port With Sub-plate)
6
Made To Order
-- Please select --
-(Standard)
X21(Energy Saving Type)
X42(Fluid-contact Part:Oil-free)
X113(FKM)
7
CE/UKCA-compliant
-- Please select --
-(-)
Q(CE/UKCA-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid