VQ1000 Series 5 Port Solenoid Valve Base Mounted Plug-In Unit
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
5(3 Position Pressure Center)
A(4-Position Dual 3-Port Valve A,S Serial Transmission:Rubber Seal Only)
B(4-Position Dual 3-Port Valve B,S Serial Transmission:Rubber Seal Only)
C(4-Position Dual 3-Port Valve C, S Serial Transmission:Rubber Seal Only)
1
Seal
-- Please select --
0(Metal Seal)
1(Rubber Seal)
2
Function
-- Please select --
-(Standard Type)
NR(Negative Common+External Pilot)
R(External Pilot)
B(Quick Response Type)
BN(Quick Response Type+Negative Common)
BNR(Quick Response Type+Negative Common+External Pilot)
BR(Quick Response Type+External Pilot)
K(High Pressure Type 1.0MPa)
KN(High Pressure Type 1.0MPa+Negative Common)
KNR(High Pressure Type 1.0MPa+Negative Common+External Pilot)
KR(High Pressure Type 1.0MPa+External Pilot)
N(Negative Common)
3
Coil Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
4
Light/Surge Voltage Suppressor
-- Please select --
-(Yes)
E(None)
5
Manual Override
-- Please select --
-(Non-locking Push Type (Tool Required))
B(Slotted Locking Type (Tool Required))
C(Locking Type (Manual Type))
D(Slide Locking Type (Manual type))
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid