VPA4□50/4□70 Series 5 Port Air Operated Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
1
Body Size
-- Please select --
5(3/4 Standard)
7(1 1/4 Standard)
2
Piping
-- Please select --
0(Side Ported)
1(Bottom Ported)
4(Without Sub-plate)
3
Port Size
-- Please select --
00(Without Sub-plate)
03(3/8)
04(1/2)
06(3/4)
10(1)
12(1 1/4(32A))
14(1 1/2(40A))
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
-- UnSelected
-- Selected
-- Selection invalid