VPA*42 VPA300/500/700 Series 3 Port Air Operated Valve, Body Ported/Single Unit
Option configuration
Reset
Details
Series
-- Please select --
3(VPA300)
5(VPA500)
7(VPA700)
1
Body Option
-- Please select --
-(Standard)
V(For Vacuum)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Type Of Actuation
-- Please select --
A(N.C.)
B(N.O.)
5
Bracket
-- Please select --
-(None)
F(With Bracket)
6
Made To Order
-- Please select --
-(—)
X250(White Vaseline)
X505(Interchangeable Specification With The Previous Valve Mounting Hole Pitch Type)
7
-- UnSelected
-- Selected
-- Selection invalid