VP546E/746E Series 3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve
Option configuration
Reset
Details
Series
-- Please select --
5(VP500)
7(VP700)
1
Solenoid Valve Type
-- Please select --
E(Residual Pressure Relief 3-port Solenoid Valve)
2
Pressure Specification
-- Please select --
-(Standard (0.7 MPa))
K(High Pressure Type (1.0 MPa))
3
Rated Voltage
-- Please select --
5(24 VDC)
4
Electrical Entry
-- Please select --
D(Type D,DIN Terminal With Connector)
DO(Type D,DIN Terminal Without Connector)
DZ(Type D,DIN Terminal With Connector/With Light/Surge Voltage Suppressor)
Y(Type Y,DIN (EN 175301-803C) Terminal With Connector)
YO(Type Y,DIN (EN 175301-803C) Terminal Without Connector)
YZ(Type Y,DIN (EN 175301-803C) Terminal With Connector/With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Non-locking Push Type)
A(Non-locking Push Type(Manual))
E(Push-turn Locking Type(Manual))
6
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
7
Soft Start-up Function
-- Please select --
-(None)
S(With Soft Start-up Function)
8
-- UnSelected
-- Selected
-- Selection invalid