VP546/746 Series 3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve With Detection of Main Valve Position
Option configuration
Reset
Details
Series
-- Please select --
5(VP500)
7(VP700)
1
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
2
Rated Voltage
-- Please select --
5(24 VDC)
3
Electrical Entry
-- Please select --
DZ(DIN Terminal With Connector/With Light/Surge Voltage Suppressor)
YZ(DIN (EN 175301-803C) Terminal With Connector/With Light/Surge Voltage Suppressor)
4
Safety Limit Switch/Wiring
-- Please select --
-(G1/2 (Made by OMRON))
S1(M12 Connector(Made by Rockwell Automation))
M(M12 Connector (Made by OMRON))
5
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
6
With Residual Pressure Release Valve
-- Please select --
D(Double Valve)
S(Single Valve)
7
Soft Start-up Function
-- Please select --
-(None)
S(With Soft Start-up Function)
8
Pipe Thread Type
-- Please select --
-(Rc or None)
F(G)
N(NPT)
9
-- UnSelected
-- Selected
-- Selection invalid