VP4□50/4□70 Series, Rubber Seal, Large Size 5 Port Solenoid Valve
Option configuration
Reset
Details
Type Of Actuation
-- Please select --
1(2 Position Single)
2(2 Position Double)
3(3 Position Closed Center)
4(3 Position Exhaust Center)
1
Body Size
-- Please select --
5(3/4 Standard)
7(1 1/4 Standard)
2
Piping
-- Please select --
0(Side Ported)
1(Bottom Ported)
4(Without Sub-plate)
3
Port Size
-- Please select --
00(Without Sub-plate)
03(3/8(10A))
04(1/2(15A))
06(3/4(20A))
10(1(25A))
12(1 1/4(32A))
14(1 1/2(40A))
4
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
9(Other)
5
Electrical Entry
-- Please select --
D(DIN Terminal)
DL(DIN Terminal With Light)
G(Grommet)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
Made To Order
-- Please select --
-(Standard)
X23(With Surge Voltage Suppressor)
X40(External Pilot)
8
-- UnSelected
-- Selected
-- Selection invalid