VP346E/546E/746E/946E-X660/X661 Series Residual Pressure Relief 3-Port Solenoid Valve
Option configuration
Reset
Details
Series
-- Please select --
3(For AMS20 VP300)
5(For AMS30 VP500)
7(For AMS40 VP700)
9(For AMS60 VP900)
1
Rated Voltage
-- Please select --
5(24 VDC)
2
M12 Connector
-- Please select --
KO(Without Connector For VP900 Series)
KVO(Without Connector For VP300/500/700 Series)
3
Light/Surge Voltage Suppressor
-- Please select --
Z(With Light/Surge Voltage Suppressor)
4
Manual Override
-- Please select --
-(Non-locking Push Type)
E(Push-turn Locking Type (Manual))
5
Soft Start-up Function
-- Please select --
-(None)
S(With Soft Start-up Function)
6
Custom Specifications
-- Please select --
X660(N.C., Special Cable Entry Direction)
X661(N.O., Special Cable Entry Direction)
7
-- UnSelected
-- Selected
-- Selection invalid