VP3145·3165·3185 Series Large Size 3 Port Solenoid Valve Rubber Seal Main Valve Double, Acting Type Made to Order:-X80/X81
Option configuration
Reset
Details
Number of Solenoids
-- Please select --
1(Single)
1
Body Size
-- Please select --
4(1/2)
6(1)
8(1 1/2)
2
Body Type
-- Please select --
5(Body Ported)
3
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
10(1)
12(1 1/4)
14(1 1/2)
20(2)
4
Rated Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC (50/60 Hz))
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
7(AC240V(50/60Hz))
5
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet (300mm))
H(Grommet (600mm))
L(L Plug Connector With Lead Wire)
LN(L Plug Connector Without Lead Wire)
LO(L Plug Connector Without Connector)
M(M Plug Connector With Lead Wire)
MN(M Plug Connector Without Lead Wire)
MO(M Plug Connector Without Connector)
T(Conduit Terminal)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
7
Passage Type of Actuation
-- Please select --
A(N.C.)
B(N.O.)
8
Pilot Type
-- Please select --
1(External Pilot)
9
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
10
Type Of Actuation
-- Please select --
X80(Double Solenoid)
X81(Single Solenoid)
11
-- UnSelected
-- Selected
-- Selection invalid