VP3145·3165·3185 Series, Main Valve Double, Acting Type,Made to Order: : -X80/X81
Option configuration
Reset
Details
Body Size
-- Please select --
4(1/2)
6(1)
8(1 1/2)
1
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
10(1)
12(1 1/4)
14(1 1/2)
20(2)
2
Coil Rated Voltage
-- Please select --
1(100 VAC (50/60 Hz))
2(200 VAC (50/60 Hz))
3(110 VAC 50/60Hz)
4(220 VAC (50/60 Hz))
5(24 VDC)
6(12 VDC)
7(AC240V(50/60Hz))
3
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(For DIN Terminal)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L-type Plug Connector With Lead Wire)
LN(L-type Plug Connector Without Lead Wire)
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead wire)
MN(M-type Plug Connector Without Lead wire)
MO(M-type Plug Connector Without Connector)
T(With Conduit Terminal)
4
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
5
Passage Type of Actuation
-- Please select --
A(NC)
B(NO)
6
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
7
Type Of Actuation
-- Please select --
X80(Double Solenoid)
X81(Single Solenoid)
8
CE-compliant
-- Please select --
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid