VP3145·3165·3185 Series, Rubber Seal, Large Size 3 Port, Solenoid Valve, Body Ported/Single Solenoid
Option configuration
Reset
Details
Body Size
-- Please select --
4(1/2)
6(1)
8(1 1/2)
1
Valve Option
-- Please select --
-(For General)
V(For Vacuum/Low Pressure)
2
Port Size
-- Please select --
03(3/8)
04(1/2)
06(3/4)
10(1)
12(1 1/4(32A))
14(1 1/2(40A))
20(2)
3
Coil Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 To 120 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
B(24 VAC 50/60Hz)
P(100 VDC)
Y(48 VDC)
Z(110 VDC)
4
Electrical Entry
-- Please select --
D(DIN Terminal)
DL(DIN Terminal With Light)
DS(DIN Terminal With Surge Voltage Suppressor)
DZ(DIN Terminal With Light/Surge Voltage Suppressor)
G(Grommet)
T(With Conduit Terminal)
TL(With Conduit Terminal And Light)
TS(With Conduit Terminal And Surge Voltage Suppressor)
TZ(Conduit Terminal With Light/Surge Voltage Suppressor)
5
Type Of Actuation
-- Please select --
A(N.C.)
B(N.O.)
6
Pilot Type
-- Please select --
-(Internal Pilot)
1(External Pilot)
7
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
8
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
9
-- UnSelected
-- Selected
-- Selection invalid