VP500/700 Series 3 Port Solenoid Valve/Pilot Operated Poppet Type
Option configuration
Reset
Details
Series
-- Please select --
5(VP500)
7(VP700)
1
Pressure Specification
-- Please select --
-(Standard(0.7MPa))
K(High-Pressure Type(1.0MPa))
2
Rated Voltage
-- Please select --
1(100 VAC)
2(200 VAC)
3(110 VAC[115 VAC])
4(220 VAC[230 VAC])
5(24 VDC)
6(12 VDC)
3
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
Y(DIN (EN175301-803(C)) Terminal With Connector)
YO(DIN (EN175301-803(C)) Terminal Without Connector)
4
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
5
Manual Override
-- Please select --
-(Non-locking Push Type)
A(Non-locking Push Type(Manual))
E(Push-turn Locking Type(Manual))
6
Bracket
-- Please select --
-(Without Bracket)
B(With Bracket)
7
Flow Direction
-- Please select --
-(Left To Right)
R(Right To Left)
8
-- UnSelected
-- Selected
-- Selection invalid