Option configuration
Reset
Series
-- Please select --
5(VP500)
7(VP700)
1
Body Type
-- Please select --
2(Body Ported)
4(Base Mounted)
2
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
3
Voltage
-- Please select --
5(24 VDC)
4
Electrical Entry
-- Please select --
D(DIN Terminal)
Y(DIN (EN175301-803) Terminal)
5
Light/Surge Voltage Suppressor
-- Please select --
Z(With Light/Surge Voltage Suppressor)
6
Port Size
-- Please select --
03(3/8")
04(1/2")
7
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
8
Bracket For Modular Connection (Modular Adapter)
-- Please select --
-(None)
M(With Modular Adapter For VP544,VP744)
M1(With Modular Adapter For VP544)
9
Safety Limit Switch/Wiring
-- Please select --
-(G1/2 (Made by OMRON))
S1(M12 Connector(Made by Rockwell Automation))
M(M12 Connector (Made by OMRON))
10
With Check Valve
-- Please select --
-(Without Check Valve)
A(With Check Valve;Applicable Tube O.D.:Φ6)
B(With Check Valve;Applicable Tube O.D.:Φ1/4")
11
Throttle
-- Please select --
-(Variable Throttle)
10(Φ1 Fixed Orifice)
15(Φ1.5 Fixed Orifice)
20(Φ2 Fixed Orifice)
12
Made To Order
-- Please select --
X536(Residual Pressure Release Valve)
X538(Dual Residual Pressure Release Valve)
X555(Dual Residual Pressure Release Valve With Soft Start-up Function)
13