VP300/500/700 Series 3 Port Solenoid Valve Rubber Seal Pilot Poppet Type Base Mounted Single Unit
Option configuration
Reset
Details
Series
-- Please select --
3(VP300)
5(VP500)
7(VP700)
1
Pilot Type
-- Please select --
-(Internal Pilot)
R(External Pilot)
2
Pressure Specification
-- Please select --
-(Standard(0.7MPa))
K(High-Pressure Type(1.0MPa))
3
Coil Specifications
-- Please select --
-(Standard)
T(With Power Saving Circuit(DC Only))
4
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
B(24 VAC)
5
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(For DIN Terminal)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
L(L-type Plug Connector With Lead Wire (Length 300 mm))
LN(L-type Plug Connector Without Lead Wire)
LO(L-type Plug Connector Without Connector)
M(M-type Plug Connector With Lead Wire (Length 300 mm))
MN(M-type Plug Connector Without Lead wire)
MO(M-type Plug Connector Without Connector)
T(With Conduit Terminal)
Y(DIN (EN175301-803) Terminal With Connector)
YO(DIN (EN175301-803) Terminal Without Connector)
6
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
R(With Surge Voltage Suppressor(Non-polar Type))
S(With Surge Voltage Suppressor)
U(With Light/Surge Voltage Suppressor(Non-polar Type))
Z(With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Push-turn Locking Type)
D(Push-turn Locking Slotted Type)
E(Push-turn Locking Lever Type)
8
Port Size
-- Please select --
-(Without Sub-plate(For manifold))
01(1/8)
02(1/4)
03(3/8)
04(1/2)
9
Thread Type
-- Please select --
-(Metric Thread (M5)/Rc)
T(NPTF)
F(G)
N(NPT)
10
Type Of Actuation
-- Please select --
A(N.C.)
B(N.O.)
11
Made To Order
-- Please select --
-(Standard)
X250(White Vaseline)
X500(Pilot Exhaust Port With Piping Thread (M3) Specification)
X600(TRIAC Output Specification)
12
-- UnSelected
-- Selected
-- Selection invalid