Pilot Valve Assembly For VG342 Series
Option configuration
Reset
Details
Pilot Valve Option
-- Please select --
-(Standard Type)
Y(Energy-saving Type (DC Only))
E(Continuous Duty Type)
1
Rated Voltage
-- Please select --
1(100 VAC, 50/60 Hz)
2(200 VAC, 50/60 Hz)
3(110 VAC, 50/60 Hz)
4(220 VAC, 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC, 50/60 Hz)
2
Electrical Entry
-- Please select --
D(DIN Terminal)
E(Grommet Terminal)
G(Grommet)
T(Conduit Terminal)
3
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
4
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
5
-- UnSelected
-- Selected
-- Selection invalid