Solenoid Valve Single Unit 10/14 MPa (VO307) M12 Connector For SGH Series
Option configuration
Reset
Details
Voltage
-- Please select --
-(AC)
Y(DC)
1
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
2
With Light Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
3
Electrical Entry
-- Please select --
V(M12 Connector(5-pin Type))
W(M12 Connector(4-pin Type))
4
-- UnSelected
-- Selected
-- Selection invalid