VNH Series Pilot Solenoid Valves High Pressure Coolant Valve:3.5 MPa,7.0 Mpa
Option configuration
Reset
Details
Rated Voltage
-- Please select --
1(100 VAC 50/60 Hz)
2(200 VAC 50/60 Hz)
3(110 VAC 50/60 Hz)
4(220 VAC 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
1
Light/Surge Voltage Suppressor
-- Please select --
D(DIN Terminal)
DZ(DIN Terminal With Light/Surge Voltage Suppressor)
2
CE-compliant
-- Please select --
Q(CE-compliant)
3
-- UnSelected
-- Selected
-- Selection invalid