VNH Series High Pressure Coolant Valve: 3.5 MPa, 7.0 MPa External Pilot Solenoid
Option configuration
Reset
Details
Valve Size
-- Please select --
1(When 3 Port Valve and N.C.at 3.5 Mpa,Orifice Diameter is Φ7.1 mm Equivalent;When 3 Port Valve and N.C.at 7.0 Mpa,Orifice Diameter is Φ3.9 mm Equivalent;When 2 Port Valve and N.C.at 7.0 Mpa,Orifice Diameter is Φ8 mm)
2(When 3 Port Valve and N.C.at 3.5 Mpa,Orifice Diameter is Φ8.7 mm Equivalent;When 3 Port Valve and N.C.at 7.0 Mpa,Orifice Diameter is Φ5.2 mm Equivalent;When 2 Port Valve and N.C.at 7.0 Mpa,Orifice Diameter is Φ9.5 mm)
3(When 3 Port Valve and N.C.at 3.5 Mpa,Orifice Diameter is Φ10.6 mm Equivalent;When 3 Port Valve and N.C.at 7.0 Mpa,Orifice Diameter is Φ6.2 mm Equivalent;When 2 Port Valve and N.C.at 7.0 Mpa,Orifice Diameter is Φ13 mm)
4(When 3 Port Valve and N.C.at 3.5 Mpa,Orifice Diameter is Φ14.3 mm Equivalent;When 3 Port Valve and N.C.at 7.0 Mpa,Orifice Diameter is Φ7.3 mm Equivalent;When 2 Port Valve and N.C.at 7.0 Mpa,Orifice Diameter is Φ15.7 mm)
1
Number of Ports
-- Please select --
1(3 Port)
3(2 Port)
2
Valve Type
-- Please select --
1(N.C./3.5 MPa)
3(N.C./7.0 MPa)
3
Seal Material
-- Please select --
A(NBR Seals)
B(FKM Seals)
4
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
5
Bore Size
-- Please select --
10A(3/8)
15A(1/2)
20A(3/4)
25A(1)
6
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
B(24 VAC)
7
Electrical Entry, Light/Surge Voltage Suppressor
-- Please select --
D(DIN Terminal)
DZ(DIN Terminal With Light/Surge Voltage Suppressor)
8
Option
-- Please select --
-(None)
B(With Bracket)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
Made To Order
-- Please select --
-(Standard)
11
-- UnSelected
-- Selected
-- Selection invalid