VND Series Steam Valve: 2 Port Valve For Steam Air Operated
Option configuration
Reset
Details
Valve Size
-- Please select --
1(Φ7 mm)
2(Φ15 mm)
3(Φ20 mm)
4(Φ25 mm)
5(Φ32 mm)
6(Φ40 mm)
7(Φ50 mm)
1
Valve Type
-- Please select --
0(N.C.)
2(N.O.)
4(N.C.)
2
Body Option
-- Please select --
-(Standard (Copper Alloy))
S(Stainless Steel Body)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Bore Size
-- Please select --
10A(3/8)
15A(1/2)
20A(3/4)
25A(1)
32A(1 1/4)
32F(1 1/4B Flange)
40A(1 1/2B)
40F(1 1/2B Flange)
50A(2B)
50F(2B Flange)
6A(1/8)
8A(1/4)
5
Option
-- Please select --
-(None)
B(With Bracket)
BL(With Bracket And Indicator (Visual Verification Of Operation))
L(With Indicator (Visual Verification of Operation))
6
-- UnSelected
-- Selected
-- Selection invalid