VNC Series Process Coolant Valve External Pilot Solenoid
Option configuration
Reset
Details
Valve Size
-- Please select --
1(Φ7 mm)
2(Φ15mm(When N.C.at 1 Mpa,Orifice Diameter is Φ11mm))
3(Φ20 mm(When N.C.at 1 Mpa,Orifice Diameter is Φ14mm))
4(Φ25mm(When N.C.at 1 Mpa,Orifice Diameter is Φ16mm))
5(Φ32mm(When N.C.at 1 Mpa,Orifice Diameter is Φ22mm))
6(Φ40 mm(When N.C.at 1 Mpa,Orifice Diameter is Φ28 mm))
7(Φ50 mm(When N.C.at 1 Mpa,Orifice Diameter is Φ33 mm))
8(Φ65mm(When N.C.at 1 MPa,Orifice Diameter is Φ45mm))
9(Φ80 mm(When N.C.at 1 MPa,Orifice Diameter is Φ56 mm))
1
Valve Type
-- Please select --
1(N.C.0.5MPa)
2(N.O.1MPa)
4(N.C.1MPa)
2
Seal Material
-- Please select --
A(NBR Seals)
B(FKM Seals)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Bore Size
-- Please select --
10A(3/8)
15A(1/2)
20A(3/4)
25A(1)
32A(1 1/4)
32F(1 1/4B Flange)
40A(1 1/2B)
40F(1 1/2B Flange)
50A(2B)
50F(2B Flange)
65F(2 1/2B Flange)
6A(1/8)
80F(3B Flange)
8A(1/4)
5
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(200 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
6
Electrical Entry/With Light/Surge Voltage Suppressor
-- Please select --
D(DIN Terminal)
DZ(DIN Terminal With Light/Surge Voltage Suppressor)
E(Grommet Terminal)
EZ(Grommet Terminal With Light/Surge Voltage Suppressor)
G(Grommet)
GS(Grommet With Surge Voltage Suppressor)
T(Conduit Terminal)
TZ(Conduit Terminal With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Push-turn Locking Type)
A(Non-locking Push Type A(Extended))
B(Locking Type B(Tool Required))
8
Bracket
-- Please select --
-(None)
B(With Bracket)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
Made To Order
-- Please select --
-(Standard)
11
-- UnSelected
-- Selected
-- Selection invalid