VNB Series Process Valve:2 Port Valve For Flow Control Air Operated
Option configuration
Reset
Details
Valve Size
-- Please select --
1(Φ7 mm)
2(Φ11 mm;Φ15 mm)
3(Φ14 mm;Φ20 mm)
4(Φ16 mm;Φ25 mm)
5(Φ22 mm;Φ32 mm)
6(Φ28 mm;Φ40 mm)
7(Φ33 mm;Φ50 mm)
1
Valve Type
-- Please select --
1(N.C.0.5MPa)
2(N.O.1MPa)
3(C.O.1MPa)
4(N.C.1MPa)
2
Seal Material
-- Please select --
A(NBR Seals)
B(FKM Seals)
C(EPDM)
3
Body Material Option
-- Please select --
-(Standard)
S(Stainless Steel Body)
L(Aluminum Body)
4
Pilot system option
-- Please select --
-(Standard)
V(Vacuum Pilot Type)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Bore Size
-- Please select --
10A(3/8)
15A(1/2)
20A(3/4)
25A(1)
32A(1 1/4)
32F(1 1/4B Flange)
40A(1 1/2B)
40F(1 1/2B Flange)
50A(2B)
50F(2B Flange)
6A(1/8)
8A(1/4)
7
Bracket
-- Please select --
-(None)
B(With Bracket)
8
Made To Order
-- Please select --
-(Standard)
X250(White Vaseline)
9
-- UnSelected
-- Selected
-- Selection invalid