VNA Series Process Valve:2 Port Valve For Compressed Air and Air-hydro Circuit Control External Pilot Solenoid
Option configuration
Reset
Details
Valve Size
-- Please select --
1(Φ10 mm)
2(Φ15 mm)
3(Φ20 mm)
4(Φ25 mm)
5(Φ32 mm)
6(Φ40 mm)
7(Φ50 mm)
1
Valve Type
-- Please select --
1(N.C.)
2(N.O.)
2
Seal Material
-- Please select --
A(NBR Seals)
B(FKM Seals)
C(EPDM)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Bore Size
-- Please select --
6A(1/8)
8A(1/4)
10A(3/8)
15A(1/2)
20A(3/4)
25A(1)
32A(1 1/4)
40A(1 1/2B)
50A(2B)
5
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(200 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
6
Electrical Entry/With Light/Surge Voltage Suppressor
-- Please select --
D(DIN Terminal)
DZ(DIN Terminal With Light/Surge Voltage Suppressor)
E(Grommet Terminal)
EZ(Grommet Terminal With Light/Surge Voltage Suppressor)
G(Grommet)
GS(Grommet With Surge Voltage Suppressor)
T(Conduit Terminal)
TZ(Conduit Terminal With Light/Surge Voltage Suppressor)
7
Manual Override
-- Please select --
-(Non-locking Push Type)
A(Non-locking Push Type A(Projecting))
B(Slotted Locking Type B(tool required))
8
Bracket
-- Please select --
-(None)
B(With Bracket)
9
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
10
Made To Order
-- Please select --
-(Standard)
11
-- UnSelected
-- Selected
-- Selection invalid