VNA Series Process Valve:2 Port Valve For Compressed Air and Air-hydro Circuit Control Air operated
Option configuration
Reset
Details
Valve Size
-- Please select --
1(Φ10 mm)
2(Φ15 mm)
3(Φ20 mm)
4(Φ25 mm)
5(Φ32 mm)
6(Φ40 mm)
7(Φ50 mm)
1
Valve Type
-- Please select --
1(N.C.)
2(N.O.)
3(C.O.)
2
Seal Material
-- Please select --
A(NBR Seals)
B(FKM Seals)
C(EPDM)
3
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
4
Bore Size
-- Please select --
6A(1/8)
8A(1/4)
10A(3/8)
15A(1/2)
20A(3/4)
50A(2B)
25A(1)
32A(1 1/4)
40A(1 1/2B)
5
Bracket
-- Please select --
-(None)
B(With Bracket)
6
-- UnSelected
-- Selected
-- Selection invalid