VMG Series Blow Gun
Option configuration
Reset
Details
Piping entry
-- Please select --
1(Bottom)
2(Top)
1
Body Color
-- Please select --
BU(Dark blue)
W(White)
2
Connection Size
-- Please select --
02(Threaded - Rc 1/4)
03(Threaded - Rc 3/8)
11(S Coupler Plug - KK4P-02MS)
12(S Coupler Plug - KK130P-02MS)
F02(Threaded - G 1/4)
F03(Threaded - G 3/8)
H06(Metric Size One-touch Fitting - KQ2H06-02AS)
H07(Inch Size One-touch Fitting - KQ2H07-35AS)
H08(Metric Size One-touch Fitting - KQ2H08-02AS)
H09(Inch Size One-touch Fitting - KQ2H09-35AS)
H10(Metric Size One-touch Fitting - KQ2H10-02AS)
H11(Inch Size One-touch Fitting - KQ2H11-35AS)
N02(Threaded - NPT 1/4)
N03(Threaded - NPT 3/8)
3
Nozzle
-- Please select --
-(None)
01(Male Thread Nozzle - Φ 1 - KN-R02-100)
02(Male Thread Nozzle - Φ 1.5 - KN-R02-150)
03(Male Thread Nozzle - Φ 2 - KN-R02-200)
04(Male Thread Nozzle - Φ 2.5 - KN-R02-250)
05(Male Thread Nozzle - Φ 3 - VMG1-R02-300)
06(Male Thread Nozzle - Φ 3.5 - VMG1-R02-350)
07(Male Thread Nozzle - Φ 4 - VMG1-R02-400)
11(High Efficiency Nozzle - Φ 1 - KNH-R02-100)
12(High Efficiency Nozzle - Φ 1.5 - KNH-R02-150)
13(High Efficiency Nozzle - Φ 2 - KNH-R02-200)
21(Low Noise Nozzle With Male Thread - Φ 0.75x4 - KNS-R02-075-4)
22(Low Noise Nozzle With Male Thread - Φ 0.9x8 - KNS-R02-090-8)
23(Low Noise Nozzle With Male Thread - Φ 1x4 - KNS-R02-100-4)
24(Low Noise Nozzle With Male Thread - Φ 1.1x8 - KNS-R02-110-8)
31(Φ 6 Copper Extension Nozzle - 300 mm - Φ 1.5 - VMG1-06-150-300)
32(Φ 6 Copper Extension Nozzle - 300 mm - Φ 2 - VMG1-06-200-300)
33(Φ 6 Copper Extension Nozzle - 600 mm - Φ 1.5 - VMG1-06-150-600)
34(Φ 6 Copper Extension Nozzle - 600 mm - Φ 2 - VMG1-06-200-600)
35(Φ 6 Copper Extension Nozzle - 100 mm - Φ 1.5 - VMG1-06-150-100)
36(Φ 6 Copper Extension Nozzle - 100 mm - Φ 2 - VMG1-06-200-100)
37(Φ 6 Copper Extension Nozzle - 150 mm - Φ 1.5 - VMG1-06-150-150)
38(Φ 6 Copper Extension Nozzle - 150 mm - Φ 2 - VMG1-06-200-150)
41(Φ 8 Copper Extension Nozzle - 100 mm - Φ 2.5 - VMG1-08-250-100)
42(Φ 8 Copper Extension Nozzle - 100 mm - Φ 3 - VMG1-08-300-100)
43(Φ 8 Copper Extension Nozzle - 100 mm - Φ 3.5 - VMG1-08-350-100)
44(Φ 8 Copper Extension Nozzle - 150 mm - Φ 2.5 - VMG1-08-250-150)
45(Φ 8 Copper Extension Nozzle - 150 mm - Φ 3 - VMG1-08-300-150)
46(Φ 8 Copper Extension Nozzle - 150 mm - Φ 3.5 - VMG1-08-350-150)
47(Φ 8 Copper Extension Nozzle - 300 mm - Φ 2.5 - VMG1-08-250-300)
48(Φ 8 Copper Extension Nozzle - 300 mm - Φ 3 - VMG1-08-300-300)
49(Φ 8 Copper Extension Nozzle - 300 mm - Φ 3.5 - VMG1-08-350-300)
50(Φ 8 Copper Extension Nozzle - 600 mm - Φ 2.5 - VMG1-08-250-600)
51(Φ 8 Copper Extension Nozzle - 600 mm - Φ 3 - VMG1-08-300-600)
52(Φ 8 Copper Extension Nozzle - 600 mm - Φ 3.5 - VMG1-08-350-600)
4
Nozzle Cover
-- Please select --
-(None)
C(With Nozzle Vover/HNBR)
CF(With Nozzle Vover/Fluororubber)
5
-- UnSelected
-- Selected
-- Selection invalid