VM100F Series 2/3-Port Mechanical Valve With One-touch Fitting
Option configuration
Reset
Details
Ports
-- Please select --
2(2-port)
3(3-port)
5(5-port)
1
Piping Direction And The Height Of Plunger
-- Please select --
0(Piping Direction:Side Ported; The Height Of Plunger:Long)
1(Piping Direction:Side Ported; The Height Of Plunger:Short)
2(Piping Direction:Bottom Ported; The Height Of Plunger:Long)
3(Piping Direction:Bottom Ported; The Height Of Plunger:Short)
2
With One-touch Fitting
-- Please select --
F(With One-touch Fitting)
3
Applicable Tubing O.D.
-- Please select --
01(Φ1/8")
03(Φ5/32")
04(Φ4mm)
06(Φ6mm)
07(Φ1/4")
23(Φ3.2mm)
4
Actuator Type
-- Please select --
00(Basic)
01(Roller Lever)
02(One Way Roller Lever)
05(Straight Plunger)
06(Roller Plunger)
07(Cross Roller Plunger)
08(Toggle Lever)
30(Push Button (Mushroom))
32(Push Button (Extended))
33(Push Button (Flush))
34(Twist Selector (2 Position))
35(Twist Selector (3 Position))
36(Key Selector (2 Position))
5
Suffix For Actuator
-- Please select --
-(None)
R(Color Of Push Button Selector:Red)
S(Hard Steel Roller)
Y(Color Of Push Button Selector:Yellow)
B(Color Of Push Button Selector:Red)
G(Color Of Push Button Selector:Green)
6
Suffix For indicator light
-- Please select --
-(None)
Z(With Miniature Indicator Light)
7
Bracket Option
-- Please select --
-(None)
B(With Bracket)
8
-- UnSelected
-- Selected
-- Selection invalid