VM1000 Series Micro Mechanical Valve
Option configuration
Reset
Details
Number of Ports
-- Please select --
0(3 Ports)
1(2 Ports)
1
Piping
-- Please select --
0(Side Ported)
1(Bottom ported)
2
Total travel/Basic
-- Please select --
0(4.8 mm)
1(2.5 mm)
3
Applicable Tubing
-- Please select --
4N(Nylon Φ4/2.5 (T0425))
4NU(Nylon Φ4/3 (T0403), Polyurethane Φ4/2.5 (TU0425), Soft Nylon Φ4/2.5 (TS0425))
4
Actuator Type
-- Please select --
00(Basic)
01(Roller Lever)
02(One Way Roller Lever)
08(Toggle Lever)
32(Push Button)
5
Color of Push Button
-- Please select --
-(None)
R(Red)
B(Black)
G(Green)
6
-- UnSelected
-- Selected
-- Selection invalid