VM100 Series 2/3 Port Mechanical Valve
Option configuration
Reset
Details
Number of Ports
-- Please select --
2(2 Ports)
3(3 Ports)
1
Piping Direction And The Length Of Push Rod
-- Please select --
0(Side Ported; Long Push Rod)
1(Side Ported; Short Push Rod)
2(Bottom Ported; Long Push Rod)
3(Bottom Ported; Short Push Rod)
2
Port Size
-- Please select --
01(Rc1/8)
F01(G1/8)
M5(M5X0.8)
N01(NPT1/8)
3
Actuator Type
-- Please select --
00(Basic)
01(Roller Lever)
02(One Way Roller Lever)
05(Straight Plunger)
06(Roller Plunger)
07(Cross Roller Plunger)
08(Toggle Lever)
30(Push Button (Mushroom))
32(Push Button (Extended))
33(Push Button (Flush))
34(Twist Selector (2 Position))
35(Twist Selector (3 Position))
36(Key Selector (2 Position))
4
Suffix For Actuator
-- Please select --
-(None)
R(Color Of Push Button Selector:Red)
S(Hard Steel Roller)
Y(Color Of Push Button Selector:Yellow)
B(Color Of Push Button Selector:Red)
G(Color Of Push Button Selector:Green)
5
Suffix For indicator light
-- Please select --
-(None)
Z(With Miniature Indicator Light)
6
Made To Order
-- Please select --
-(Standard)
X207(Alternate Type, Mushroom Push Button)
X219(Push-Lock Turn-Reset Type, Mushroom Push Button)
7
-- UnSelected
-- Selected
-- Selection invalid