VK300 Series 3 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal Base Mounted
Option configuration
Reset
Details
Valve Option
-- Please select --
-(Standard Type)
V(For Vacuum)
W(For Vacuum/Low Wattage)
Y(For Low Wattage)
E(Continuous Duty Type)
1
Rated Voltage
-- Please select --
1(100 VAC 50/60Hz)
2(200 VAC 50/60Hz)
3(110 VAC 50/60Hz)
4(220 VAC 50/60Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC 50/60Hz)
2
Electrical Entry
-- Please select --
D(DIN Terminal With Connector)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 0.3 m)
H(Grommet Lead Wire Length 0.6 m)
3
Light/Surge Voltage Suppressor
-- Please select --
-(None)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor)
4
Bore Size
-- Please select --
-(Without Sub-plate)
01(Rc 1/8 (Sub-Plate))
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
7
-- UnSelected
-- Selected
-- Selection invalid