VK3000 Series 5 Port Solenoid Valve Direct Operated Poppet Type Rubber Seal Body Ported
Option configuration
Reset
Details
Valve Option
-- Please select --
-(Standard)
Y(For Low Wattage(2 W DC))
1
Rated Voltage
-- Please select --
1(100 VAC, 50/60 Hz)
2(200 VAC, 50/60 Hz)
3(110 VAC, 50/60 Hz)
4(220 VAC, 50/60 Hz)
5(24 VDC)
6(12 VDC)
7(240 VAC, 50/60 Hz)
2
Electrical Entry
-- Please select --
D(DIN Terminal)
DO(DIN Terminal Without Connector)
G(Grommet Lead Wire Length 300 mm)
H(Grommet Lead Wire Length 600 mm)
3
Light/Surge Voltage Suppressor
-- Please select --
-(Without Light/Surge Voltage Suppressor)
S(With Surge Voltage Suppressor)
Z(With Light/Surge Voltage Suppressor(Type D Only))
4
Port Size (P,A and B Port)
-- Please select --
01(1/8)
M5(M5X0.8)
5
Thread Type
-- Please select --
-(Rc)
T(NPTF)
F(G)
N(NPT)
6
Option
-- Please select --
-(None)
F(Bracket(Not Assembled))
7
CE-compliant
-- Please select --
-(-)
Q(CE-compliant)
8
-- UnSelected
-- Selected
-- Selection invalid