VHS20·30·40·50 Series Conforming To OSHA Standard Pressure Relief 3 Port Valve With Locking Holes Single Action
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
50(50)
1
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
2
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
3
Handle/Bonnet Material
-- Please select --
A(Flame Resistant PBT)
B(Aluminum)
4
Option
-- Please select --
-(-)
S(Built-In Silencer EXH Port)
B(With Bracket)
BS(With Bracket+Built-In Silencer EXH Port)
5
Semi-standard Specifications
-- Please select --
-(-)
R(Flow Direction:Right To Left)
RZ(Flow Direction: Right to Left;psi As Unit Displayed On Label)
Z(psi As Unit Displayed On Label)
K(Handle Color: Black)
KR(Handle Color: Black;Flow Direction: Right to Left)
KRZ(Handle Color: Black;Flow Direction: Right to Left;psi As Unit Displayed On Label)
KZ(Handle Color: Black;psi As Unit Displayed On Label)
6
Made To Order
-- Please select --
-(Standard)
X1(Body:Red)
X510(White Vaseline Specifications)
7
-- UnSelected
-- Selected
-- Selection invalid