VHS□-D/VHS□W-D Series OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes Single Action/Double Action
Option configuration
Reset
Details
Body Size
-- Please select --
20(20)
30(30)
40(40)
50(50)
1
Handle Operation
-- Please select --
-(Single Action)
W(Double Action)
2
Pipe Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
3
Port Size
-- Please select --
01(1/8)
02(1/4)
03(3/8)
04(1/2)
06(3/4)
10(1)
4
Mounting
-- Please select --
-(Without Mounting Option)
B(With Bracket)
5
Silencer
-- Please select --
-(Without Silencer)
S(With Built-in Silencer (For EXH Port))
6
Handle Color
-- Please select --
-(Red)
K(Black)
7
Handle Material
-- Please select --
-(Resin)
M(Metal)
8
Flow Direction
-- Please select --
-(Flow Direction:Left To Right)
R(Flow Direction:Right To Left)
9
Pressure Unit
-- Please select --
-(Product Label In SI Units: MPa)
Z(Product Label In Imperial Units: psi)
10
Made To Order
-- Please select --
-(Standard)
X1(Body Red+Flame Resistant)
11
-- UnSelected
-- Selected
-- Selection invalid